Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 12 mm |
d1 - Stud diameter | 4 mm |
C - Width of bearing, drawn cup or outer ring | 8 mm |
F - Under roller diameter | 4,8 mm |
B - Bearing/Inner ring width | 9 mm |
B1 - Total stud length | 20 mm |
B2 - Stud rod length | 11 mm |
G - Stud thread designation | M4X0.7 |
G1 - Thread length of the stud | 6 mm |
C1 - Distance between roller face and washer face | 0,5 mm |
e - Inlet diameter of roller or washer | 8,5 mm |
h - Hexagonal hole | 2,5 mm |
R - Track roller radius | 500 mm |
Maximum tightening torque | 1 N-m |
Bearing with/without cage | Sans |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,008 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 3,5 kN |
C0r - Static load rating | 3,8 kN |
Track load capacity spherical outer ring | 0,725 kN |
N lim - Grease lubrication limit speed | 10000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |