Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| D - External diameter | 22 mm |
| d1 - Stud diameter | 10 mm |
| C - Width of bearing, drawn cup or outer ring | 12 mm |
| F - Under roller diameter | 12 mm |
| B - Bearing/Inner ring width | 13 mm |
| B1 - Total stud length | 36 mm |
| B2 - Stud rod length | 23 mm |
| G - Stud thread designation | M10X1.25 |
| G1 - Thread length of the stud | 12 mm |
| C1 - Distance between roller face and washer face | 0,6 mm |
| n - Axial lubrication hole diameter | 4 mm |
| e - Inlet diameter of roller or washer | 17 mm |
| h - Hexagonal hole | 4 mm |
| R - Track roller radius | 500 mm |
| Maximum tightening torque | 14 N-m |
| Bearing with/without cage | Sans |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,047 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 8,2 kN |
| C0r - Static load rating | 14 kN |
| Track load capacity spherical outer ring | 1,69 kN |
| N lim - Grease lubrication limit speed | 8500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 100 °C |