
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| D - External diameter | 32 mm |
| d1 - Stud diameter | 12 mm |
| C - Width of bearing, drawn cup or outer ring | 14 mm |
| F - Under roller diameter | 15 mm |
| B - Bearing/Inner ring width | 15 mm |
| B1 - Total stud length | 40 mm |
| B2 - Stud rod length | 25 mm |
| G - Stud thread designation | M12X1.5 |
| G1 - Thread length of the stud | 13 mm |
| B3 - Distance between washer face and radial lub hole | 6 mm |
| C1 - Distance between roller face and washer face | 0,6 mm |
| n - Axial lubrication hole diameter | 6 mm |
| a - Radial lubrication hole diameter | 3 mm |
| e - Inlet diameter of roller or washer | 23 mm |
| h - Hexagonal hole | 6 mm |
| R - Track roller radius | 500 mm |
| Maximum tightening torque | 20 N-m |
| Bearing with/without cage | Sans |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,1 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 12 kN |
| C0r - Static load rating | 20,3 kN |
| Track load capacity spherical outer ring | 2,86 kN |
| N lim - Grease lubrication limit speed | 6500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |