Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 605 mm |
Internal diameter n°1 | 545 mm |
Width 1 | 353 mm |
Bearing type | NEEDLE ROLLER BEARING |
Weight | 0,117 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 605 mm |
Internal diameter n°1 | 545 mm |
Width 1 | 353 mm |
Bearing type | NEEDLE ROLLER BEARING |
Weight | 0,117 kg |