Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 15 |
Design type | BN |
Number of carriages | 1 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | L |
Rail length | 160 mm |
Precision class | N |
Preload class | Z2 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 02 - Cup head grease nipple 0° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 28 mm |
W | 34 mm |
W2 | 9,5 mm |
E | 3,4 mm |
L - Length | 58,6 mm |
B - Flange width | 26 mm |
J | 26 mm |
MQ | M 4 |
l | 6 mm |
L1 | 40,2 mm |
H2 | M 3 |
T1 | 9,5 mm |
N | 5,7 mm |
T2 | 8,5 mm |
L2 | 4,2 mm |
H3 | M 3 |
Lx | 3 mm |
W1 | 15 mm |
H1 | 13 mm |
G1 | 20 mm |
F | 60 mm |
d | 4,5 mm |
D2 | 7,5 mm |
h4 | 5,5 mm |
Mass | 0,395 kg |
PRODUCT PERFORMANCE | |
---|---|
C50 | 11,67 kN |
C100 | 9,26 kN |
C0 | 19,9 kN |
Mx | 0,137 kN/m |
My | 0,12 kN/m |
Mz | 0,12 kN/m |