Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 15 |
Design type | FL |
Number of carriages | 1 |
Sealing | EE - Double end seals on both sides, inner and side seals |
Rail fixation | L |
Rail length | 280 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 02 - Cup head grease nipple 0° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 24 mm |
W | 47 mm |
W2 | 16 mm |
E | 3,4 mm |
L - Length | 72,1 mm |
B - Flange width | 38 mm |
J | 30 mm |
MQ | M 5 |
ih | 4,4 mm |
l | 7,5 mm |
L1 | 47,7 mm |
H2 | M 3 |
T1 | 5,5 mm |
N | 5,7 mm |
T2 | 4,5 mm |
L2 | 4,2 mm |
H3 | M 3 |
Lx | 3 mm |
W1 | 15 mm |
H1 | 13 mm |
G1 | 20 mm |
F | 60 mm |
d | 4,5 mm |
D2 | 7,5 mm |
h4 | 5,5 mm |
Mass | 0,588 kg |
PRODUCT PERFORMANCE | |
---|---|
C50 | 14,12 kN |
C100 | 11,21 kN |
C0 | 24,05 kN |
Mx | 0,166 kN/m |
My | 0,171 kN/m |
Mz | 0,171 kN/m |