• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Standard linear guide system with ball chain

LGBCH15FN1SSL00280NZ0-1-0-20.0N - SNR

LGBCH15FN1SSL00280NZ0-1-0-20.0N

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
SeriesLGB
Carriage versionC
Carriage HeightH
Size15
Design typeFN
Number of carriages1
SealingSS - End seals on both sides, inner and side seals
Rail fixationL
Rail length280 mm
Precision classN
Preload classZ0
Rail arrangement1
MaterialCarbon steel
Special optionsN - Standard
Lubrication connection02 - Cup head grease nipple 0°
LubricantA - SNR LUB HEAVY DUTY
H24 mm
W47 mm
W216 mm
E3,4 mm
L - Length58,6 mm
B - Flange width38 mm
J30 mm
MQM 5
ih4,4 mm
l7,5 mm
L140,2 mm
H2M 3
T15,5 mm
N5,7 mm
T24,5 mm
L24,2 mm
H3M 3
Lx3 mm
W115 mm
H113 mm
G120 mm
F60 mm
d4,5 mm
D27,5 mm
h45,5 mm
Mass0,568 kg
undefined
PRODUCT PERFORMANCE
C5011,67 kN
C1009,26 kN
C019,9 kN
Mx0,137 kN-m
My0,12 kN-m
Mz0,12 kN-m