
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 20 |
Design type | BE |
Number of carriages | 1 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | L |
Rail length | 280 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 30 mm |
W | 44 mm |
W2 | 12 mm |
E | 4,5 mm |
L - Length | 98,1 mm |
B - Flange width | 32 mm |
J | 50 mm |
MQ | M 5 |
l | 6,5 mm |
L1 | 76,5 mm |
H2 | M 6 |
T1 | 7,1 mm |
N | 12,3 mm |
T2 | 6,3 mm |
L2 | 4,25 mm |
H3 | M 6 |
Lx | 3,8 mm |
W1 | 20 mm |
H1 | 16,3 mm |
G1 | 20 mm |
F | 60 mm |
d | 6 mm |
D2 | 9,5 mm |
h4 | 8,5 mm |
Mass | 1,072 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 27,85 kN |
C100 | 22,1 kN |
C0 | 49,61 kN |
Mx | 0,464 kN-m |
My | 0,565 kN-m |
Mz | 0,565 kN-m |