
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| Series | LGB |
| Carriage version | C |
| Carriage Height | H |
| Size | 20 |
| Design type | BL |
| Sealing | SS - End seals on both sides, inner and side seals |
| Precision class | N |
| Preload class | Z0 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 30 mm |
| W | 44 mm |
| W2 | 12 mm |
| E | 4,5 mm |
| L - Length | 82,9 mm |
| B - Flange width | 32 mm |
| J | 36 mm |
| MQ | M 5 |
| l | 6,5 mm |
| L1 | 61,3 mm |
| H2 | M 6 |
| T1 | 7,1 mm |
| N | 12,3 mm |
| T2 | 6,3 mm |
| L2 | 4,25 mm |
| H3 | M 6 |
| Lx | 3,8 mm |
| Mass | 0,36 kg |

| PRODUCT PERFORMANCE | | C50 | 23,3 kN |
| C100 | 18,49 kN |
| C0 | 40,11 kN |
| Mx | 0,376 kN-m |
| My | 0,366 kN-m |
| Mz | 0,366 kN-m |