• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Standard linear guide system with ball chain

LGBCH20BN2FFL04548HZ2-1-1-54.0N - SNR

LGBCH20BN2FFL04548HZ2-1-1-54.0N

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
SeriesLGB
Carriage versionC
Carriage HeightH
Size20
Design typeBN
Number of carriages2
SealingSS - End seals on both sides, inner and side seals
Rail fixationL
Rail length4548 mm
Precision classH
Preload classZ2
Rail arrangement1
MaterialCarbon steel
Special optionsN - Standard
Lubrication connection00 - Hydraulic type grease nipple 67°
LubricantA - SNR LUB HEAVY DUTY
H30 mm
W44 mm
W212 mm
E4,5 mm
L - Length71,3 mm
B - Flange width32 mm
J36 mm
MQM 5
l6,5 mm
L148,5 mm
H2M 6
T17,1 mm
N12,3 mm
T26,3 mm
L24,25 mm
H3M 6
Lx3,8 mm
W120 mm
H116,3 mm
G154 mm
F60 mm
d6 mm
D29,5 mm
h48,5 mm
Mass10,398 kg
undefined
PRODUCT PERFORMANCE
C5017,98 kN
C10014,27 kN
C030,96 kN
Mx0,289 kN-m
My0,224 kN-m
Mz0,224 kN-m