![LGBCH25FLSSNZ2-N LGBCH25FLSSNZ2-N](https://eshop-api.ntn-snr.com/medias/industry-LGB-H-F-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wzOTI3NHxpbWFnZS9qcGVnfGFEbGtMMmczWVM4NU16UXhNREl4T0RFME9ERTBMMmx1WkhWemRISjVMVXhIUWw5SVgwWmZYek11YW5Cblh6VXhOVmQ0TlRFMVNBfDZlYzc2MjQ2ZTk2Y2QyYzViMGQyMDlhNDg1NGI3MmVhZDlhYzg0MWUxNTZiNDVjYTI0Y2M3Mjc5ZDU3NWYxMTI)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 25 |
Design type | FL |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z2 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 36 mm |
W | 70 mm |
W2 | 23,5 mm |
E | 5,8 mm |
L - Length | 94,4 mm |
B - Flange width | 57 mm |
J | 45 mm |
MQ | M 8 |
ih | 6,8 mm |
l | 10,1 mm |
L1 | 72,2 mm |
H2 | M 6 |
T1 | 10,2 mm |
N | 12,2 mm |
T2 | 9,4 mm |
L2 | 4,65 mm |
H3 | M 6 |
Lx | 5 mm |
Mass | 0,72 kg |
![undefined undefined](https://eshop-api.ntn-snr.com/medias/industry-LGB-H-F-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0OTA2MXxpbWFnZS9qcGVnfGFEa3hMMmc1WXk4NU16UXhPVEU1TnpnNU1EZzJMMmx1WkhWemRISjVMVXhIUWw5SVgwWmZYekV1YW5Cblh6VXhOVmQ0TlRFMVNBfGM5MDBiMmU4MjI5NDU5NjY0MGFmYWVhODZmNGE2MDIzNDZmMTQwMzYyMTVhZDAxMTQ4NzViMGEyMDc0NGJmMjA)
PRODUCT PERFORMANCE | |
---|---|
C50 | 32,44 kN |
C100 | 25,75 kN |
C0 | 53,63 kN |
Mx | 0,576 kN/m |
My | 0,577 kN/m |
Mz | 0,577 kN/m |