
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 30 |
Design type | BE |
Number of carriages | 2 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | L |
Rail length | 1000 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 45 mm |
W | 60 mm |
W2 | 16 mm |
E | 7 mm |
L - Length | 130,5 mm |
B - Flange width | 40 mm |
J | 60 mm |
MQ | M 8 |
l | 12 mm |
L1 | 103,5 mm |
H2 | M 6 |
T1 | 11 mm |
N | 11,7 mm |
T2 | 8,5 mm |
L2 | 6 mm |
H3 | M 6 |
Lx | 5 mm |
W1 | 28 mm |
H1 | 22,8 mm |
G1 | 20 mm |
F | 80 mm |
d | 9 mm |
D2 | 14 mm |
h4 | 12 mm |
Mass | 7,17 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 53,83 kN |
C100 | 42,72 kN |
C0 | 88,18 kN |
Mx | 1,142 kN-m |
My | 1,361 kN-m |
Mz | 1,361 kN-m |