
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 30 |
Design type | BL |
Number of carriages | 1 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | C |
Rail length | 440 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 45 mm |
W | 60 mm |
W2 | 16 mm |
E | 7 mm |
L - Length | 105 mm |
B - Flange width | 40 mm |
J | 40 mm |
MQ | M 8 |
l | 12 mm |
L1 | 78 mm |
H2 | M 6 |
T1 | 11 mm |
N | 11,7 mm |
T2 | 8,5 mm |
L2 | 6 mm |
H3 | M 6 |
Lx | 5 mm |
W1 | 28 mm |
H1 | 22,8 mm |
G1 | 20 mm |
F | 80 mm |
MR | 0 |
t | 15 |
Mass | 2,998 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 47,35 kN |
C100 | 37,58 kN |
C0 | 71,88 kN |
Mx | 0,931 kN-m |
My | 0,836 kN-m |
Mz | 0,836 kN-m |