• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Standard linear guide system with ball chain

LGBCH30BL2SSL02280NZ2-1-1-60.0N - SNR

LGBCH30BL2SSL02280NZ2-1-1-60.0N

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
SeriesLGB
Carriage versionC
Carriage HeightH
Size30
Design typeBL
Number of carriages2
SealingSS - End seals on both sides, inner and side seals
Rail fixationL
Rail length2280 mm
Precision classN
Preload classZ2
Rail arrangement1
MaterialCarbon steel
Special optionsN - Standard
Lubrication connection00 - Hydraulic type grease nipple 67°
LubricantA - SNR LUB HEAVY DUTY
H45 mm
W60 mm
W216 mm
E7 mm
L - Length105 mm
B - Flange width40 mm
J40 mm
MQM 8
l12 mm
L178 mm
H2M 6
T111 mm
N11,7 mm
T28,5 mm
L26 mm
H3M 6
Lx5 mm
W128 mm
H122,8 mm
G160 mm
F80 mm
d9 mm
D214 mm
h412 mm
Mass12,226 kg
undefined
PRODUCT PERFORMANCE
C5047,35 kN
C10037,58 kN
C071,88 kN
Mx0,931 kN-m
My0,836 kN-m
Mz0,836 kN-m