
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 30 |
Design type | FE |
Number of carriages | 2 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | C |
Rail length | 1280 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 42 mm |
W | 90 mm |
W2 | 31 mm |
E | 7 mm |
L - Length | 130,5 mm |
B - Flange width | 72 mm |
J | 52 mm |
MQ | M 10 |
ih | 8,6 mm |
l | 12 mm |
L1 | 103,5 mm |
H2 | M 6 |
T1 | 8 mm |
N | 11,7 mm |
T2 | 5,5 mm |
L2 | 6 mm |
H3 | M 6 |
Lx | 5 mm |
W1 | 28 mm |
H1 | 22,8 mm |
G1 | 40 mm |
F | 80 mm |
MR | 0 |
t | 15 |
Mass | 9,016 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 53,83 kN |
C100 | 42,72 kN |
C0 | 88,18 kN |
Mx | 1,142 kN-m |
My | 1,361 kN-m |
Mz | 1,361 kN-m |