
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 35 |
Design type | BE |
Number of carriages | 1 |
Sealing | AA - without seals |
Rail fixation | L |
Rail length | 2260 mm |
Precision class | H |
Preload class | Z2 |
Rail arrangement | 2 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 55 mm |
W | 70 mm |
W2 | 18 mm |
E | 7,5 mm |
L - Length | 153,5 mm |
B - Flange width | 50 mm |
J | 72 mm |
MQ | M 8 |
l | 12 mm |
L1 | 122,5 mm |
H2 | M 6 |
T1 | 15 mm |
N | 11,5 mm |
T2 | 13,5 mm |
L2 | 7,25 mm |
H3 | M 6 |
Lx | 5 mm |
W1 | 34 mm |
H1 | 26 mm |
G1 | 10 mm |
F | 80 mm |
d | 9 mm |
D2 | 14 mm |
h4 | 12 mm |
Mass | 16,465 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 73,29 kN |
C100 | 58,17 kN |
C0 | 127,68 kN |
Mx | 2,02 kN-m |
My | 2,33 kN-m |
Mz | 2,33 kN-m |