![LGBCH35FESSNZ0-N LGBCH35FESSNZ0-N](https://eshop-api.ntn-snr.com/medias/industry-LGB-H-F-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wzOTI3NHxpbWFnZS9qcGVnfGFEbGtMMmczWVM4NU16UXhNREl4T0RFME9ERTBMMmx1WkhWemRISjVMVXhIUWw5SVgwWmZYek11YW5Cblh6VXhOVmQ0TlRFMVNBfDZlYzc2MjQ2ZTk2Y2QyYzViMGQyMDlhNDg1NGI3MmVhZDlhYzg0MWUxNTZiNDVjYTI0Y2M3Mjc5ZDU3NWYxMTI)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 35 |
Design type | FE |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z0 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 48 mm |
W | 100 mm |
W2 | 33 mm |
E | 7,5 mm |
L - Length | 153,5 mm |
B - Flange width | 82 mm |
J | 62 mm |
MQ | M 10 |
ih | 8,6 mm |
l | 14 mm |
L1 | 122,5 mm |
H2 | M 6 |
T1 | 8 mm |
N | 11,5 mm |
T2 | 6,5 mm |
L2 | 7,25 mm |
H3 | M 6 |
Lx | 5 mm |
Mass | 2,54 kg |
![undefined undefined](https://eshop-api.ntn-snr.com/medias/industry-LGB-H-F-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0OTA2MXxpbWFnZS9qcGVnfGFEa3hMMmc1WXk4NU16UXhPVEU1TnpnNU1EZzJMMmx1WkhWemRISjVMVXhIUWw5SVgwWmZYekV1YW5Cblh6VXhOVmQ0TlRFMVNBfGM5MDBiMmU4MjI5NDU5NjY0MGFmYWVhODZmNGE2MDIzNDZmMTQwMzYyMTVhZDAxMTQ4NzViMGEyMDc0NGJmMjA)
PRODUCT PERFORMANCE | |
---|---|
C50 | 73,29 kN |
C100 | 58,17 kN |
C0 | 127,68 kN |
Mx | 2,02 kN/m |
My | 2,33 kN/m |
Mz | 2,33 kN/m |