• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Standard linear guide system with ball chain

LGBCH35FN1SSL00276HZ1-2-0-18.0N - SNR

LGBCH35FN1SSL00276HZ1-2-0-18.0N

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
SeriesLGB
Carriage versionC
Carriage HeightH
Size35
Design typeFN
Number of carriages1
SealingSS - End seals on both sides, inner and side seals
Rail fixationL
Rail length276 mm
Precision classH
Preload classZ1
Rail arrangement2
MaterialCarbon steel
Special optionsN - Standard
Lubrication connection00 - Hydraulic type grease nipple 67°
LubricantA - SNR LUB HEAVY DUTY
H48 mm
W100 mm
W233 mm
E7,5 mm
L - Length111,5 mm
B - Flange width82 mm
J62 mm
MQM 10
ih8,6 mm
l14 mm
L180,5 mm
H2M 6
T18 mm
N11,5 mm
T26,5 mm
L27,25 mm
H3M 6
Lx5 mm
W134 mm
H126 mm
G118 mm
F80 mm
d9 mm
D214 mm
h412 mm
Mass3,225 kg
undefined
PRODUCT PERFORMANCE
C5053,31 kN
C10042,31 kN
C082,66 kN
Mx1,307 kN-m
My0,991 kN-m
Mz0,991 kN-m