
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Series | LGB |
| Carriage version | C |
| Carriage Height | H |
| Size | 35 |
| Design type | FS |
| Sealing | SS - End seals on both sides, inner and side seals |
| Precision class | N |
| Preload class | Z1 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 48 mm |
| W | 100 mm |
| W2 | 33 mm |
| E | 7,5 mm |
| L - Length | 75,5 mm |
| B - Flange width | 82 mm |
| MQ | M 10 |
| ih | 8,6 mm |
| l | 14 mm |
| L1 | 44,5 mm |
| H2 | M 6 |
| T1 | 8 mm |
| N | 11,5 mm |
| T2 | 6,5 mm |
| L2 | 7,25 mm |
| H3 | M 6 |
| Lx | 5 mm |
| Mass | 1 kg |

| PRODUCT PERFORMANCE | |
|---|---|
| C50 | 26,72 kN |
| C100 | 21,21 kN |
| C0 | 41,43 kN |
| Mx | 0,655 kN-m |
| My | 0,275 kN-m |
| Mz | 0,275 kN-m |

