Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 45 |
Design type | BE |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 70 mm |
W | 86 mm |
W2 | 20,5 mm |
E | 8,9 mm |
L - Length | 174 mm |
B - Flange width | 60 mm |
J | 80 mm |
MQ | M 10 |
l | 18 mm |
L1 | 139 mm |
H2 | M 8 |
T1 | 24,5 mm |
N | 10,8 mm |
T2 | 24,5 mm |
L2 | 8 mm |
H3 | M 8 |
Lx | 7,5 mm |
Mass | 3,35 kg |
PRODUCT PERFORMANCE | |
---|---|
C50 | 100,52 kN |
C100 | 79,78 kN |
C0 | 166,87 kN |
Mx | 3,527 kN/m |
My | 3,455 kN/m |
Mz | 3,455 kN/m |