
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 45 |
Design type | FE |
Number of carriages | 2 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | L |
Rail length | 920 mm |
Precision class | N |
Preload class | Z3 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 60 mm |
W | 120 mm |
W2 | 37,5 mm |
E | 8,9 mm |
L - Length | 175,5 mm |
B - Flange width | 100 mm |
J | 80 mm |
MQ | M 12 |
ih | 10,6 mm |
l | 16 mm |
L1 | 139 mm |
H2 | M 8 |
T1 | 14,4 mm |
N | 10,8 mm |
T2 | 14,5 mm |
L2 | 8 mm |
H3 | M 8 |
Lx | 7,5 mm |
W1 | 45 mm |
H1 | 31,1 mm |
G1 | 40 mm |
F | 105 mm |
d | 14 mm |
D2 | 20 mm |
h4 | 17 mm |
Mass | 15,712 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 100,52 kN |
C100 | 79,78 kN |
C0 | 166,87 kN |
Mx | 3,527 kN-m |
My | 3,455 kN-m |
Mz | 3,455 kN-m |