
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | H |
Size | 55 |
Design type | BE |
Number of carriages | 2 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | L |
Rail length | 2580 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 80 mm |
W | 100 mm |
W2 | 23,5 mm |
E | 12,7 mm |
L - Length | 210 mm |
B - Flange width | 75 mm |
J | 95 mm |
MQ | M 12 |
l | 22 mm |
L1 | 171 mm |
H2 | M 8 |
T1 | 24 mm |
N | 10,8 mm |
T2 | 24,5 mm |
L2 | 10 mm |
H3 | M 8 |
Lx | 7,5 mm |
W1 | 53 mm |
H1 | 38 mm |
G1 | 30 mm |
F | 120 mm |
d | 16 mm |
D2 | 23 mm |
h4 | 20 mm |
Mass | 45,764 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 161,43 kN |
C100 | 128,12 kN |
C0 | 259,71 kN |
Mx | 6,43 kN-m |
My | 6,617 kN-m |
Mz | 6,617 kN-m |