
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | C |
Carriage Height | X |
Size | 25 |
Design type | BE |
Number of carriages | 1 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | L |
Rail length | 260 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 36 mm |
W | 48 mm |
W2 | 12,5 mm |
E | 5,8 mm |
L - Length | 109,1 mm |
B - Flange width | 35 mm |
J | 50 mm |
MQ | M 6 |
l | 9 mm |
L1 | 86,9 mm |
H2 | M 6 |
T1 | 10,2 mm |
N | 12,2 mm |
T2 | 9,4 mm |
L2 | 4,65 mm |
H3 | M 6 |
Lx | 5 mm |
W1 | 23 mm |
H1 | 19,2 mm |
G1 | 37,5 mm |
F | 60 mm |
d | 7 mm |
D2 | 11 mm |
h4 | 9 mm |
Mass | 1,419 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 36,58 kN |
C100 | 29,03 kN |
C0 | 64,3 kN |
Mx | 0,691 kN-m |
My | 0,833 kN-m |
Mz | 0,833 kN-m |