
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGBR |
Size | 15 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | C |
Rail length | 116 mm |
Precision class | N |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubricant | B - Without grease, only with anti-corrosion oil Klüber Contakor Fluid H1 |
W1 | 15 mm |
H1 | 13 mm |
G1 | 28 mm |
F | 60 mm |
MR | 0 |
t | 8 |
Mass | 0,148 kg |
