![LGBR15C00220N-1-0-20.0N](https://eshop-api.ntn-snr.com/medias/industry-LGBR-C-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wyNjc1NHxpbWFnZS9qcGVnfGhhMC9oYjgvOTM0MTEyNTc1NDkxMC9pbmR1c3RyeS1MR0JSX0NfMy5qcGdfNTE1V3g1MTVIfDQzMmIwMTJiMzhhNGUxZTIwZWMwY2QyNDkzOWUzZTAwYmU1ZjRlMzJkYTRiNDJlMGUwMWFmNjQ3NjAxMzM4MmU)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGBR |
Size | 15 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | C |
Rail length | 220 mm |
Precision class | N |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubricant | B - without grease, only with anti-corrosion oil Klüber Contako |
W1 | 15 mm |
H1 | 13 mm |
G1 | 20 mm |
F | 60 mm |
MR | 0 |
t | 8 |
Mass | 0,282 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-LGBR-C-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wyMTQzN3xpbWFnZS9qcGVnfGg1Zi9oN2IvOTM0MTM3MDIwNDE5MC9pbmR1c3RyeS1MR0JSX0NfMS5qcGdfNTE1V3g1MTVIfGJhOTQ5ZDUwOTlkNzg5YzhjZTI2MDBkYjExZmZiOWY0NzJlOTRmNDViZjEwNWYzNjcxODgzYTU0OTJlNTNhN2M)