
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Series | LGBR |
| Size | 20 |
| Sealing | SS - End seals on both sides, inner and side seals |
| Rail fixation | C |
| Rail length | 4000 mm |
| Precision class | N |
| Rail arrangement | 1 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubricant | B - without grease, only with anti-corrosion oil Klüber Contako |
| W1 | 20 mm |
| H1 | 16,3 mm |
| G1 | 20 mm |
| F | 60 mm |
| MR | 0 |
| t | 10 |
| Mass | 8,6 kg |


