Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGBR |
Size | 35 |
Sealing | SS - End seals on both sides, inner and side seals |
Rail fixation | C |
Rail length | 2000 mm |
Precision class | N |
Rail arrangement | 1 |
Material | Carbon steel |
Special options | N - Standard |
Lubricant | B - without grease, only with anti-corrosion oil Klüber Contako |
W1 | 34 mm |
H1 | 26 mm |
G1 | 40 mm |
F | 80 mm |
MR | 0 |
t | 17 |
Mass | 12,5 kg |