• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Conventional standard linear guide system

LGBXH25FL2SSL03000HZ2-2-0-30.0N - SNR

LGBXH25FL2SSL03000HZ2-2-0-30.0N

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
SeriesLGB
Carriage versionX
Carriage HeightH
Size25
Design typeFL
Number of carriages2
SealingSS - End seals on both sides, inner and side seals
Rail fixationL
Rail length3000 mm
Precision classH
Preload classZ2
Rail arrangement2
MaterialCarbon steel
Special optionsN - Standard
Lubrication connection00 - Hydraulic type grease nipple 67°
LubricantA - SNR LUB HEAVY DUTY
H36 mm
W70 mm
W223,5 mm
E5,8 mm
L - Length94,4 mm
B - Flange width57 mm
J45 mm
MQM 8
ih6,8 mm
l10,1 mm
L172,2 mm
H2M 6
T110,2 mm
N12,2 mm
T29,4 mm
L24,65 mm
H3M 6
Lx5 mm
W123 mm
H119,2 mm
G130 mm
F60 mm
d7 mm
D211 mm
h49 mm
Mass10,08 kg
undefined
PRODUCT PERFORMANCE
C5026,28 kN
C10020,86 kN
C053,63 kN
Mx0,576 kN-m
My0,577 kN-m
Mz0,577 kN-m