Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| Series | LGB |
| Carriage version | X |
| Carriage Height | H |
| Size | 27 |
| Design type | TN |
| Sealing | BB - End seals on both sides, side seals |
| Precision class | N |
| Preload class | Z1 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 27 mm |
| W | 80 mm |
| W2 | 19 mm |
| E | 3 mm |
| L - Length | 72,6 mm |
| B - Flange width | 70 mm |
| J | 40 mm |
| J1 | 40 mm |
| MQ | M 6 |
| ih | 5,4 mm |
| l | 9 mm |
| L1 | 51,8 mm |
| H2 | M 6 |
| T1 | 6 mm |
| N | 12 mm |
| T2 | 6 mm |
| L2 | 4,25 mm |
| H3 | M 3 |
| Lx | 3,8 mm |
| Mass | 0,52 kg |
| PRODUCT PERFORMANCE | | C50 | 13,02 kN |
| C100 | 10,33 kN |
| C0 | 21,9 kN |
| Mx | 0,457 kN-m |
| My | 0,162 kN-m |
| Mz | 0,162 kN-m |