
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | X |
Carriage Height | H |
Size | 30 |
Design type | FS |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z2 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 42 mm |
W | 90 mm |
W2 | 31 mm |
E | 7 mm |
L - Length | 64,2 mm |
B - Flange width | 72 mm |
MQ | M 10 |
ih | 8,6 mm |
l | 12 mm |
L1 | 37,2 mm |
H2 | M 6 |
T1 | 8 mm |
N | 11,7 mm |
T2 | 5,5 mm |
L2 | 6 mm |
H3 | M 6 |
Lx | 5 mm |
Mass | 0,8 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 14,99 kN |
C100 | 11,9 kN |
C0 | 27,51 kN |
Mx | 0,356 kN-m |
My | 0,153 kN-m |
Mz | 0,153 kN-m |