
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Series | LGB |
| Carriage version | X |
| Carriage Height | H |
| Size | 55 |
| Design type | FL |
| Sealing | SS - End seals on both sides, inner and side seals |
| Precision class | N |
| Preload class | Z0 |
| Material | Carbon steel |
| Special options | N - Standard |
| Lubrication connection | 00 - Hydraulic type grease nipple 67° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 70 mm |
| W | 140 mm |
| W2 | 43,5 mm |
| E | 12,7 mm |
| L - Length | 193 mm |
| B - Flange width | 116 mm |
| J | 95 mm |
| MQ | M 14 |
| ih | 12,6 mm |
| l | 19 mm |
| L1 | 154 mm |
| H2 | M 8 |
| T1 | 14 mm |
| N | 10,8 mm |
| T2 | 14,5 mm |
| L2 | 10 mm |
| H3 | M 8 |
| Lx | 7,5 mm |
| Mass | 5,16 kg |

| PRODUCT PERFORMANCE | |
|---|---|
| C50 | 96,46 kN |
| C100 | 76,56 kN |
| C0 | 183,14 kN |
| Mx | 4,538 kN-m |
| My | 4,202 kN-m |
| Mz | 4,202 kN-m |

