![LGBXS15FNSSNZ1-N](https://eshop-api.ntn-snr.com/medias/industry-LGB-S-F-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0MDM1NHxpbWFnZS9qcGVnfGgyYS9oM2IvOTM0MTUyMTUyNjgxNC9pbmR1c3RyeS1MR0JfU19GX18zLmpwZ181MTVXeDUxNUh8NWQ3M2RjYjJmOTdiM2NmZmMyYzIxOTY1MGJhNWZhYmFlMWI5YmM5MmEzMTE0NTZiY2NmNmE3OTFmODgzNmYyNg)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | X |
Carriage Height | S |
Size | 15 |
Design type | FN |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 02 - Cup head grease nipple 0° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 24 mm |
W | 52 mm |
W2 | 18,5 mm |
E | 3,3 mm |
L - Length | 58,6 mm |
B - Flange width | 41 mm |
J | 26 mm |
MQ | M 5 |
ih | 4,4 mm |
l | 7,5 mm |
L1 | 40,2 mm |
H2 | M 4 |
T1 | 5,5 mm |
N | 5,7 mm |
T2 | 4,5 mm |
L2 | 4,2 mm |
H3 | M 4 |
Lx | 3 mm |
Mass | 0,19 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-LGB-S-F-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0OTA2NnxpbWFnZS9qcGVnfGhlOC9oZmIvOTM0MTk4OTM4ODMxOC9pbmR1c3RyeS1MR0JfU19GX18xLmpwZ181MTVXeDUxNUh8Y2E3ODg3MDA0YzY2ZGMzNjM4NTZmMTIzODU3NmQxNWZiYTk0ZWI3MjA4OTkyZjQ0OWQ5MjMwMDJhYzU3OTFkMQ)
PRODUCT PERFORMANCE | |
---|---|
C50 | 9,46 kN |
C100 | 7,51 kN |
C0 | 19,9 kN |
Mx | 0,137 kN/m |
My | 0,12 kN/m |
Mz | 0,12 kN/m |