![LGBXS15FSSSNZ1-N](https://eshop-api.ntn-snr.com/medias/industry-LGB-S-FS-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0MjY4MHxpbWFnZS9qcGVnfGg1OS9oZmQvOTM0MTk4OTE5MTcxMC9pbmR1c3RyeS1MR0JfU19GU18zLmpwZ181MTVXeDUxNUh8ZGU4MmQzYTczYzk1Yjk2MjNjNDNkZGRkYmQwYWU0YzY2M2Q3MzFkY2U1NDQzNDNhZWMzZmViMTI2ZjE5NmIxOA)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | X |
Carriage Height | S |
Size | 15 |
Design type | FS |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 02 - Cup head grease nipple 0° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 24 mm |
W | 52 mm |
W2 | 18,5 mm |
E | 3,3 mm |
L - Length | 40,6 mm |
B - Flange width | 41 mm |
MQ | M 5 |
ih | 4,4 mm |
l | 7,5 mm |
L1 | 22,2 mm |
H2 | M 4 |
T1 | 5,5 mm |
N | 5,7 mm |
T2 | 4,5 mm |
L2 | 4,2 mm |
H3 | M 4 |
Lx | 3 mm |
Mass | 0,12 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-LGB-S-FS-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0NjAxMHxpbWFnZS9qcGVnfGhjMS9oOTUvOTM0MTkxOTk4NTY5NC9pbmR1c3RyeS1MR0JfU19GU18xLmpwZ181MTVXeDUxNUh8Y2E2MGE2NWE2ZGU0OWQxNGNlODA0YmZjNjMzMzkxZmU1NWM3NWNhZjAyZTI0NTRkMGQ1NDM5NmI2M2Q0NmZlYg)
PRODUCT PERFORMANCE | |
---|---|
C50 | 4,7 kN |
C100 | 3,73 kN |
C0 | 9,9 kN |
Mx | 0,069 kN/m |
My | 0,032 kN/m |
Mz | 0,032 kN/m |