![LGBXS20FSSSNZ1-N](https://eshop-api.ntn-snr.com/medias/industry-LGB-S-FS-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0MjY4MHxpbWFnZS9qcGVnfGg1OS9oZmQvOTM0MTk4OTE5MTcxMC9pbmR1c3RyeS1MR0JfU19GU18zLmpwZ181MTVXeDUxNUh8ZGU4MmQzYTczYzk1Yjk2MjNjNDNkZGRkYmQwYWU0YzY2M2Q3MzFkY2U1NDQzNDNhZWMzZmViMTI2ZjE5NmIxOA)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGB |
Carriage version | X |
Carriage Height | S |
Size | 20 |
Design type | FS |
Sealing | SS - End seals on both sides, inner and side seals |
Precision class | N |
Preload class | Z1 |
Material | Carbon steel |
Special options | N - Standard |
Lubrication connection | 00 - Hydraulic type grease nipple 67° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 28 mm |
W | 59 mm |
W2 | 19,5 mm |
E | 4,5 mm |
L - Length | 49,1 mm |
B - Flange width | 49 mm |
MQ | M 6 |
ih | 5,4 mm |
l | 7 mm |
L1 | 27,5 mm |
H2 | M 6 |
T1 | 5,1 mm |
N | 12,3 mm |
T2 | 4,3 mm |
L2 | 4,25 mm |
H3 | M 6 |
Lx | 3,8 mm |
Mass | 0,18 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-LGB-S-FS-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0NjAxMHxpbWFnZS9qcGVnfGhjMS9oOTUvOTM0MTkxOTk4NTY5NC9pbmR1c3RyeS1MR0JfU19GU18xLmpwZ181MTVXeDUxNUh8Y2E2MGE2NWE2ZGU0OWQxNGNlODA0YmZjNjMzMzkxZmU1NWM3NWNhZjAyZTI0NTRkMGQ1NDM5NmI2M2Q0NmZlYg)
PRODUCT PERFORMANCE | |
---|---|
C50 | 7,49 kN |
C100 | 5,94 kN |
C0 | 15,93 kN |
Mx | 0,148 kN/m |
My | 0,066 kN/m |
Mz | 0,066 kN/m |