
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | C |
Size | 9 |
Design type | BL |
Number of carriages | 1 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 696 mm |
Precision class | N |
Preload class | Z0 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 09 - Lubrication hole |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 10 mm |
W | 20 mm |
W2 | 5,5 mm |
E | 2,2 mm |
L - Length | 40,5 mm |
B - Flange width | 15 mm |
J | 16 mm |
MQ | M 3 |
l | 2,8 mm |
L1 | 29,2 mm |
H2 | ø 1,5 |
T1 | 2,4 mm |
H3 | ø 1,5 |
W1 | 9 mm |
H1 | 6,05 mm |
G1 | 8 mm |
F | 20 mm |
d | 3,5 mm |
D2 | 6 mm |
h4 | 3,3 mm |
Mass | 0,291 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 3,47 kN |
C100 | 2,75 kN |
C0 | 3,28 kN |
Mx | 0,015 kN-m |
My | 0,017 kN-m |
Mz | 0,017 kN-m |