![LGMC09BN1BBL00040NZ0-1-0-10.0N](https://eshop-api.ntn-snr.com/medias/industry-LGM-BN-L-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wzMzc5NHxpbWFnZS9qcGVnfGgxOC9oZjUvOTM0MTk4OTU4NDkyNi9pbmR1c3RyeS1MR01fQk5fTF8zLmpwZ181MTVXeDUxNUh8NTUzNGFkZTYwMzdkYTljMDk4NTUzOWNjMmRiNDAzZGNiNzZmMjc5ZjA5NTZhNTlhZDVkZDIyZGJiMDkyNTc3Yg)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | C |
Size | 9 |
Design type | BN |
Number of carriages | 1 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 40 mm |
Precision class | N |
Preload class | Z0 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 09 - Lubrication hole |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 10 mm |
W | 20 mm |
W2 | 5,5 mm |
E | 2,2 mm |
L - Length | 30,8 mm |
B - Flange width | 15 mm |
J | 10 mm |
MQ | M 3 |
l | 2,8 mm |
L1 | 19,5 mm |
H2 | ø 1,5 |
T1 | 2,4 mm |
H3 | ø 1,5 |
W1 | 9 mm |
H1 | 6,05 mm |
G1 | 10 mm |
F | 20 mm |
d | 3,5 mm |
D2 | 6 mm |
h4 | 3,3 mm |
Mass | 0,03 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-LGM-BN-L-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wzNTQxOXxpbWFnZS9qcGVnfGhjZS9oNTUvOTM0MTQ2OTgxODkxMC9pbmR1c3RyeS1MR01fQk5fTF8xLmpwZ181MTVXeDUxNUh8YTg4OTRlYWE0ZTA2ZjBhODBhZGRhZjhjYmJjMmYzZGY2Nzk1Y2Y2ODRmNTE1MzY4NWMxMDM5NTIyNzRhZDYwMQ)
PRODUCT PERFORMANCE | |
---|---|
C50 | 2,68 kN |
C100 | 2,13 kN |
C0 | 2,28 kN |
Mx | 0,011 kN/m |
My | 0,008 kN/m |
Mz | 0,008 kN/m |