Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | C |
Size | 9 |
Design type | WL |
Number of carriages | 20 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 2000 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 09 - Lubrication hole |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 12 mm |
W | 30 mm |
W2 | 6 mm |
E | 3,4 mm |
L - Length | 51 mm |
B - Flange width | 23 mm |
J | 24 mm |
MQ | M 3 |
l | 2,8 mm |
L1 | 38,7 mm |
H2 | ø 1,5 |
T1 | 2,3 mm |
H3 | ø 1,5 |
W1 | 18 mm |
H1 | 7,25 mm |
G1 | 10 mm |
F | 30 mm |
d | 3,5 mm |
D2 | 6 mm |
h4 | 4,5 mm |
Mass | 2,8 kg |
PRODUCT PERFORMANCE | |
---|---|
C50 | 4,32 kN |
C100 | 3,43 kN |
C0 | 4,27 kN |
Mx | 0,041 kN/m |
My | 0,027 kN/m |
Mz | 0,027 kN/m |