
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | C |
Size | 12 |
Design type | BN |
Number of carriages | 1 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 58 mm |
Precision class | N |
Preload class | Z0 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 09 - Lubrication hole |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 13 mm |
W | 27 mm |
W2 | 7,5 mm |
E | 2 mm |
L - Length | 34 mm |
B - Flange width | 20 mm |
J | 15 mm |
MQ | M 3 |
l | 3,2 mm |
L1 | 20,3 mm |
H2 | ø 2,0 |
T1 | 3 mm |
H3 | ø 2,0 |
W1 | 12 mm |
H1 | 7,25 mm |
G1 | 4 mm |
F | 25 mm |
d | 3,5 mm |
D2 | 6 mm |
h4 | 4,25 mm |
Mass | 0,066 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 3,97 kN |
C100 | 3,15 kN |
C0 | 3,46 kN |
Mx | 0,023 kN-m |
My | 0,012 kN-m |
Mz | 0,012 kN-m |