Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | C |
Size | 12 |
Design type | WN |
Number of carriages | 10 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 2000 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 09 - Lubrication hole |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 14 mm |
W | 40 mm |
W2 | 8 mm |
E | 3,8 mm |
L - Length | 44,5 mm |
B - Flange width | 28 mm |
J | 15 mm |
MQ | M 3 |
l | 3,5 mm |
L1 | 30,5 mm |
H2 | ø 2,0 |
T1 | 3 mm |
H3 | ø 2,0 |
W1 | 24 mm |
H1 | 8,7 mm |
G1 | 15 mm |
F | 40 mm |
d | 4,5 mm |
D2 | 8 mm |
h4 | 4,5 mm |
Mass | 3,58 kg |
PRODUCT PERFORMANCE | |
---|---|
C50 | 5,41 kN |
C100 | 4,29 kN |
C0 | 5,26 kN |
Mx | 0,066 kN/m |
My | 0,026 kN/m |
Mz | 0,026 kN/m |