
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Series | LGM |
| Carriage version | C |
| Size | 15 |
| Design type | BL |
| Number of carriages | 10 |
| Sealing | BB - End seals on both sides, side seals |
| Rail fixation | L |
| Rail length | 2000 mm |
| Precision class | N |
| Preload class | Z1 |
| Rail arrangement | 1 |
| Material | Corrosion resistant material |
| Special options | N - Standard |
| Lubrication connection | 02 - Cup head grease nipple 0° |
| Lubricant | A - SNR LUB HEAVY DUTY |
| H | 16 mm |
| W | 32 mm |
| W2 | 8,5 mm |
| E | 4 mm |
| L - Length | 59,8 mm |
| B - Flange width | 25 mm |
| J | 25 mm |
| MQ | M 3 |
| l | 3,5 mm |
| L1 | 43,1 mm |
| H2 | M 3 |
| T1 | 3,5 mm |
| N | 5 mm |
| H3 | M 3 |
| W1 | 15 mm |
| H1 | 9,5 mm |
| G1 | 15 mm |
| F | 40 mm |
| d | 3,5 mm |
| D2 | 6 mm |
| h4 | 4,5 mm |
| Mass | 2,88 kg |

| PRODUCT PERFORMANCE | |
|---|---|
| C50 | 8,94 kN |
| C100 | 7,1 kN |
| C0 | 7,94 kN |
| Mx | 0,056 kN-m |
| My | 0,055 kN-m |
| Mz | 0,055 kN-m |

