
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | C |
Size | 15 |
Design type | BL |
Number of carriages | 1 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 110 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 02 - Cup head grease nipple 0° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 16 mm |
W | 32 mm |
W2 | 8,5 mm |
E | 4 mm |
L - Length | 59,8 mm |
B - Flange width | 25 mm |
J | 25 mm |
MQ | M 3 |
l | 3,5 mm |
L1 | 43,1 mm |
H2 | M 3 |
T1 | 3,5 mm |
N | 5 mm |
H3 | M 3 |
W1 | 15 mm |
H1 | 9,5 mm |
G1 | 15 mm |
F | 40 mm |
d | 3,5 mm |
D2 | 6 mm |
h4 | 4,5 mm |
Mass | 0,194 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 8,94 kN |
C100 | 7,1 kN |
C0 | 7,94 kN |
Mx | 0,056 kN-m |
My | 0,055 kN-m |
Mz | 0,055 kN-m |