![LGMC15BL1BBL00550NZ0-1-0-15.0N](https://eshop-api.ntn-snr.com/medias/industry-LGM-BL-L-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wzMzc5NHxpbWFnZS9qcGVnfGgyMC9oNjMvOTM0MjA0MDk2NTE1MC9pbmR1c3RyeS1MR01fQkxfTF8zLmpwZ181MTVXeDUxNUh8MTMwOGFlZWU4YzczZDcyY2VkNjM0NjVmOTU4ZjQxNzljZDA3MzcxODgzMGY0NjAyNjM3Mjg0ZjcwMmU1ZjM4Mw)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | C |
Size | 15 |
Design type | BL |
Number of carriages | 1 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 550 mm |
Precision class | N |
Preload class | Z0 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 02 - Cup head grease nipple 0° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 16 mm |
W | 32 mm |
W2 | 8,5 mm |
E | 4 mm |
L - Length | 59,8 mm |
B - Flange width | 25 mm |
J | 25 mm |
MQ | M 3 |
l | 3,5 mm |
L1 | 43,1 mm |
H2 | M 3 |
T1 | 3,5 mm |
N | 5 mm |
H3 | M 3 |
W1 | 15 mm |
H1 | 9,5 mm |
G1 | 15 mm |
F | 40 mm |
d | 3,5 mm |
D2 | 6 mm |
h4 | 4,5 mm |
Mass | 0,655 kg |
![](https://eshop-api.ntn-snr.com/medias/industry-LGM-BL-L-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3wzNTQ1NnxpbWFnZS9qcGVnfGgzYS9oNzgvOTM0MTQxOTI5MDY1NC9pbmR1c3RyeS1MR01fQkxfTF8xLmpwZ181MTVXeDUxNUh8N2VjMGY4YjdhZTJhYzljNzM2ZGQzZjcwYzBkZTY0MDI3NGVlMmU2MjI5OGE1MGI1YTk1YWE3ZTM3YTA2MjRhZA)
PRODUCT PERFORMANCE | |
---|---|
C50 | 8,94 kN |
C100 | 7,1 kN |
C0 | 7,94 kN |
Mx | 0,056 kN/m |
My | 0,055 kN/m |
Mz | 0,055 kN/m |