
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | C |
Size | 15 |
Design type | WL |
Number of carriages | 10 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 2000 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 02 - Cup head grease nipple 0° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 14 mm |
W | 40 mm |
W2 | 8 mm |
E | 3,8 mm |
L - Length | 59,1 mm |
B - Flange width | 28 mm |
J | 28 mm |
MQ | M 3 |
l | 3,5 mm |
L1 | 45,1 mm |
H2 | ø 2,0 |
T1 | 3 mm |
H3 | ø 2,0 |
W1 | 42 mm |
H1 | 9,5 mm |
G1 | 15 mm |
F | 40 mm |
WH | 23 mm |
d | 4,5 mm |
D2 | 8 mm |
h4 | 4,5 mm |
Mass | 6,7 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 7,09 kN |
C100 | 5,63 kN |
C0 | 6,99 kN |
Mx | 0,087 kN-m |
My | 0,048 kN-m |
Mz | 0,048 kN-m |