
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | X |
Size | 7 |
Design type | BN |
Number of carriages | 2 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 190 mm |
Precision class | N |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 09 - Lubrication hole |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 8 mm |
W | 17 mm |
W2 | 5 mm |
E | 1,5 mm |
L - Length | 24 mm |
B - Flange width | 12 mm |
J | 8 mm |
MQ | M 2 |
l | 2,3 mm |
L1 | 13 mm |
H2 | ø 1,1 |
T1 | 1,7 mm |
H3 | ø 1,1 |
W1 | 7 mm |
H1 | 4,7 mm |
G1 | 5 mm |
F | 15 mm |
d | 2,4 mm |
D2 | 4,4 mm |
h4 | 2,4 mm |
Mass | 0,068 kg |

PRODUCT PERFORMANCE | |
---|---|
C50 | 1,296 kN |
C100 | 1,03 kN |
C0 | 1,518 kN |
Mx | 0,005 kN-m |
My | 0,003 kN-m |
Mz | 0,003 kN-m |