![LGMX15WN2BBL00280HZ1-1-0-20.0N LGMX15WN2BBL00280HZ1-1-0-20.0N](https://eshop-api.ntn-snr.com/medias/industry-LGM-WN-L-3.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0MTU3MXxpbWFnZS9qcGVnfGFERTVMMmhqT1M4NU16UXhNREl5TURFeE5ESXlMMmx1WkhWemRISjVMVXhIVFY5WFRsOU1Yek11YW5Cblh6VXhOVmQ0TlRFMVNBfDUxNjg2OWIxOTg0N2E4MGZiZWUzOTQ5NzBiODg1MDc4NTFiMzFkODMzMjMzZDhiM2ZlMWJkMzgwZjVkODJjNjU)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Series | LGM |
Carriage version | X |
Size | 15 |
Design type | WN |
Number of carriages | 2 |
Sealing | BB - End seals on both sides, side seals |
Rail fixation | L |
Rail length | 280 mm |
Precision class | H |
Preload class | Z1 |
Rail arrangement | 1 |
Material | Corrosion resistant material |
Special options | N - Standard |
Lubrication connection | 02 - Cup head grease nipple 0° |
Lubricant | A - SNR LUB HEAVY DUTY |
H | 16 mm |
W | 60 mm |
W2 | 9 mm |
E | 4 mm |
L - Length | 55,5 mm |
B - Flange width | 45 mm |
J | 20 mm |
MQ | M 4 |
l | 4,5 mm |
L1 | 38,5 mm |
H2 | M 3 |
T1 | 3,5 mm |
N | 5 mm |
H3 | M 3 |
W1 | 42 mm |
H1 | 9,5 mm |
G1 | 20 mm |
F | 40 mm |
WH | 23 mm |
d | 4,5 mm |
D2 | 8 mm |
h4 | 4,5 mm |
Mass | 1,054 kg |
![undefined undefined](https://eshop-api.ntn-snr.com/medias/industry-LGM-WN-L-1.jpg-515Wx515H?context=bWFzdGVyfGltYWdlc3w0NjA3MnxpbWFnZS9qcGVnfGFERTRMMmd4TkM4NU16UXhNemN4TVRnM01qTXdMMmx1WkhWemRISjVMVXhIVFY5WFRsOU1YekV1YW5Cblh6VXhOVmQ0TlRFMVNBfDRmOWU0M2E0ZmMxMGYxYzk4Mzg0NDgxMWY2NDIxNjcxYTM0YTNhMDcxOWNjNjZlYWM2Nzg2YjZjZjllNTQzYjM)
PRODUCT PERFORMANCE | |
---|---|
C50 | 7,49 kN |
C100 | 5,94 kN |
C0 | 8,48 kN |
Mx | 0,174 kN/m |
My | 0,051 kN/m |
Mz | 0,051 kN/m |