I am looking for : References Interchanges
Back

LUBER DRIVE KIT 120-HIGH TEMP - SNR

LUBER DRIVE KIT 120-HIGH TEMP

DRIVE, a high-performance and environmentally friendly automatic single-point lubrication system, is designed for applications requiring highly accurate grease distribution.

Downloads

CAD file

Technical datasheet

KitThis kit contains the following reference(s) - LUBER DRIVE-UNIT - LUBER DRIVE REFILL 120 HIGH TEMP
PLEASE LOGIN to add products to your basket
Contact us
Specs

MAIN LUBRICANT FEATURES

Type of lubricant Grease
Consistency 2
Base oil Semi-synthétique
Max lubricant service temperature 160 °C
Min lubricant service temperature -40 °C
Viscosity at 100°C 18 cst
Viscosity at 40°C 160 cst

MAIN GREASER FEATURES

ATEX certification No
Capacity 120 cm^3
Diameter 71 mm
Distribution time 1 à 12 mois au mois près
Driving type Electromécanique
Length 178 mm
Mass 0,14 kg
Max pressure 6 bar
Max operating temperature 60 °C
Min operating temperature -10 °C
Type of lubricant High Temp