
DRIVE Booster, a high-performance and environmentally friendly automatic single-point lubrication system, is designed for applications requiring highly accurate grease distribution. The HIGH TEMP MP is a grease for long-life lubrication at high temperatures up to 180°C. It provides excellent long-term resistance to high temperatures, and superior protection against wear and corrosion for ball and roller bearings, whether on a horizontal or vertical hub. Its capacity is 250cm³.
NTN offers a flow control unit and a range of 60, 120, 250 and 500cm3 grease refills for DRIVE Booster single-point lubricators.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Type of lubricant | Grease |
| Consistency | 2 |
| Base oil | Synthetic |
| Thickener | Polyurea |
| Max lubricant service temperature | 180 °C |
| Min lubricant service temperature | -40 °C |
| Viscosity at 100°C | 12 cst |
| Viscosity at 40°C | 80 cst |
| MAIN GREASER FEATURES | |
|---|---|
| ATEX certification | Non/No |
| Capacity | 250 cm³ |
| Diameter | 75 mm |
| Distribution time | 1 to 12 months |
| Driving type | Electromechanical |
| Length | 228 mm |
| Mass | 565 kg |
| Max pressure | 6 bar |
| Pression maxi | 7,5 bar |
| Max operating temperature | 60 °C |
| Type of lubricant | High Temp MP |