![LUBER DRIVE KIT 500 HIGH TEMP MP](https://eshop-api.ntn-snr.com/medias/515Wx515H-DRIVE3-500-HIGHTEMP-MP-3.jpg?context=bWFzdGVyfGltYWdlc3wzMjg0MHxpbWFnZS9qcGVnfGg4Ni9oMWUvOTgzMjA1MTI0NTA4Ni81MTVXeDUxNUhfRFJJVkUzXzUwMF9ISUdIVEVNUF9NUF8zLmpwZ3wxYjVkM2RmZmI0OGJmZDI4ZWRjZjkxYzYxOGQzMGU4ZmJkYjA3ZTlhODc2NDNjOWVkOTc2ODJlZjE0NDA4NTlj)
DRIVE Booster, a high-performance and environmentally friendly automatic single-point lubrication system, is designed for applications requiring highly accurate grease distribution. The HIGH TEMP MP is a grease for long-life lubrication at high temperatures up to 180°C. It provides excellent long-term resistance to high temperatures, and superior protection against wear and corrosion for ball and roller bearings, whether on a horizontal or vertical hub. Its capacity is 500cm³.
NTN offers a flow control unit and a range of 60, 120, 250 and 500cm3 grease refills for DRIVE Booster single-point lubricators.
This kit contains the following reference(s)
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
MAIN LUBRICANT FEATURES | |
---|---|
Type of lubricant | Grease |
Consistency | 2 |
Base oil | Synthetic |
Thickener | Polyurea |
Max lubricant service temperature | 180 °C |
Min lubricant service temperature | -40 °C |
Viscosity at 100°C | 12 cst |
Viscosity at 40°C | 80 cst |
MAIN GREASER FEATURES | |
---|---|
ATEX certification | Non/No |
Capacity | 500 cm³ |
Diameter | 75 mm |
Distribution time | 1 à 6 mois au mois pres |
Driving type | Electromechanical |
Length | 324 mm |
Mass | 1125 kg |
Max pressure | 6 bar |
Pression maxi | 7,5 bar |
Max operating temperature | 60 °C |
Type of lubricant | High Temp MP |