Refill unit for DRIVE BOOSTER, including a battery pack. The UNIVERSAL+ is a general-purpose grease for industry, behaving well in the presence of water and offering excellent protection against wear and corrosion. Its capacity is 120cm³.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Capacity | 120 cm³ |
| Distribution time | 1 to 12 months |
| Length | 178 mm |
| Mass | 0,14 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Type of lubricant | Universal + |
| Type | Recharge / Refill |
| Compatible lubricator | LUBER DRIVE |