Refill unit for DRIVE BOOSTER, including a battery pack. The VIB grease is designed for parts subject to significant vibrations or shock loads. Its capacity is 120cm³.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
MAIN GREASER FEATURES | |
---|---|
Capacity | 120 cm³ |
Distribution time | 1 to 12 months |
Length | 178 mm |
Mass | 0,14 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | Vib |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |